??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BIS U-101-04/CA-HT
HELP_VARIABLE
Company
Balluff
Description
Data carrier
Bill of material
BALLUFF BIS U-101-04/CA-HT
VERF
Availability
Available
BC
Order code
BIS00WF
TC
Product identifier
BIS U-101-04/CA-HT
PX
Product view
50120_03
TECH
Tech. Details
Tech. Detail
ICON
W
Weight
0.026 Kg
TRAFFIC
Customs number
85235910
DESCRIPT
Description
Product Group = UHF (860...960 MHz), Working frequency = 860…960 MHz, Dimension = 51.5 x 6.4 x 51.5 mm, Memory type = EEPROM, User data, read/write = 512 Bit, EPC memory, read/write = 240 Bit, TID memory, read-only = 64 Bit, Antenna type = Dipole, Installation = metal-free (clear zone), Storage temperature = -40...85 °C, Storage temperature temporary = 220 °C 1x1000 h, 1500x30 min, Ambient temperature = -40...85 °C, Housing material = PPS, IP rating = IP69K, Approval/Conformity = CE, WEEE, Ecolab
CAE
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.